IESNA:LM-63-2002
[TEST]P940782
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17821
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2037.9 2006.7 2027.5 2068.1 2113.5 2158.8 2201.4 2234.5 2264.7 2307.2
2370.6 2472.6 2616.3 2786.5 3050.2 3486.8 3979.3 4563.4 5280.8 6005.8
6776.2 7377.3 7753.5 8026.7 8130.6 8170.3 8310.2 8587.2 8580.5 7810.2
5859.3 2505.7 656 271.3 101.1 28.4 0
2037.9 2018 2038.8 2079.4 2124.8 2170.2 2210.8 2243.9 2274.2 2314.8
2376.2 2477.4 2619.2 2785.5 3039.8 3454.7 3938.7 4505.8 5204.3 6024.7
6789.4 7379.2 7748.8 8012.5 8122.1 8186.4 8339.5 8616.5 8572 7742.1
5677.8 2323.3 655 264.7 100.2 27.4 0
2037.9 2015.2 2033.1 2070.9 2114.4 2156 2192.9 2217.4 2240.1 2273.2
2325.2 2410.3 2534.1 2684.4 2909.3 3274.2 3740.2 4292.2 4901.8 5594.6
6283.7 6909.4 7348 7650.5 7855.6 8056.9 8313 8627.8 8772.4 8215.7
6514.3 3309.2 1000 367.7 178.6 38.8 0
2037.9 2011.4 2028.4 2062.4 2099.3 2135.2 2168.3 2185.3 2196.6 2213.7
2245.8 2302.5 2391.4 2499.1 2650.3 2898 3237.3 3637.1 4088 4604.1
5175.9 5774.2 6340.4 6827.2 7247.8 7655.2 8188.3 8826.3 9333.9 9328.2
8406.6 6223.2 2821.4 1097.4 379 131.4 0
2037.9 2011.4 2024.6 2054.9 2087 2119.1 2151.3 2169.2 2177.7 2186.3
2214.6 2255.3 2324.3 2402.7 2491.6 2623.9 2822.4 3073.8 3390.4 3770.4
4201.4 4650.4 5166.5 5716.6 6295 6914.2 7613.6 8468.1 9538 10428.4
10576.8 9466.2 6437.8 3145.6 1109.7 270.3 0
2037.9 2012.3 2023.7 2051.1 2082.3 2116.3 2146.6 2167.3 2177.7 2188.1
2220.3 2264.7 2329 2398 2462.3 2549.2 2702.3 2899.9 3158.9 3478.3
3839.4 4236.4 4653.2 5145.7 5690.1 6293.2 6999.2 7879.2 9097.6 10369.8
11091.9 10368.9 7657.1 4296.9 1772.3 410.2 0
2037.9 2011.4 2020.8 2047.3 2078.5 2111.6 2141.8 2164.5 2178.7 2195.7
2226.9 2274.2 2330.9 2381.9 2424.4 2493.4 2612.5 2764.7 2978.3 3245.8
3546.4 3870.6 4229.8 4636.2 5105 5620.2 6303.6 7156.1 8305.5 9709.1
10601.4 9782.8 6717.5 3506.7 1282.6 219.3 0
2037.9 2018 2019.9 2041.6 2072.8 2109.7 2144.7 2174 2198.5 2215.6
2236.3 2267.5 2303.5 2328 2355.4 2399.9 2463.2 2543.5 2665.5 2848.8
3053.9 3288.4 3554.9 3857.4 4195.8 4600.3 5081.4 5680.7 6417.9 7368.8
7958.6 6943.5 4484 2000 511.4 84.1 0
2037.9 2024.6 2023.7 2038.8 2069 2108.7 2149.4 2187.2 2217.4 2239.2
2259 2277.9 2283.6 2281.7 2291.2 2312 2346 2396.1 2472.6 2584.2
2739.2 2918.8 3138.1 3397.1 3691 4021.8 4382.9 4805.4 5309.2 5744
5641 4502.9 2572.8 929.1 231.6 65.2 0
2037.9 2031.2 2032.2 2043.5 2071.9 2107.8 2155.1 2201.4 2238.2 2267.5
2292.1 2306.3 2306.3 2301.6 2296.8 2294.9 2303.5 2330.9 2383.8 2468.9
2589.9 2750.5 2939.6 3164.5 3430.1 3730.7 4053 4387.6 4665.5 4699.5
4152.3 2745.8 981.1 265.6 129.5 51 0
2037.9 2041.6 2046.4 2063.4 2093.6 2129.5 2179.6 2231.6 2279.8 2325.2
2369.6 2405.5 2431.1 2453.7 2473.6 2497.2 2532.2 2579.5 2650.3 2764.7
2935.8 3163.6 3450 3827.1 4312 4823.4 5357.4 5759.1 5810.2 5041.7
3508.6 1723.1 475.4 157.8 70.9 20.8 0
2037.9 2044.5 2053 2071.9 2105 2146.6 2200.4 2259 2315.7 2374.3
2438.6 2501 2563.4 2626.7 2698.6 2792.1 2908.4 3059.6 3256.2 3507.6
3821.5 4178.7 4575.7 5050.2 5569.1 6036.1 6313.9 6264.8 5709 4450
2711.8 1289.3 435.7 152.2 59.5 12.3 0
2037.9 2049.2 2063.4 2088.9 2127.6 2174.9 2237.3 2308.2 2376.2 2455.6
2546.4 2651.3 2771.3 2911.2 3083.2 3301.6 3564.4 3858.3 4163.6 4472.7
4773.3 5049.3 5304.5 5579.5 5864 6051.2 6022.8 5691.1 4962.3 3648.5
2145.6 929.1 345 139.9 56.7 13.2 0
2037.9 2057.7 2085.1 2125.8 2179.6 2243 2324.3 2417.8 2533.1 2677.8
2866.8 3093.6 3344.1 3632.4 3905.6 4146.6 4330.9 4460.4 4540.7 4593.7
4640.9 4660.8 4609.7 4505.8 4323.4 3964.2 3364.9 2542.6 1657.9 949
512.3 292.1 184.3 117.2 65.2 16.1 0
2037.9 2064.3 2106.9 2162.6 2231.6 2314.8 2420.7 2563.4 2744.9 2973.6
3226 3467 3677.8 3830 3913.1 3933.9 3900.8 3815.8 3671.2 3452.8
3163.6 2804.4 2363 1870.6 1421.6 1088.9 857.3 682.4 544.4 440.5
346.9 270.3 206.1 137.1 74.7 17 0
2037.9 2072.8 2132.4 2203.3 2285.5 2389.5 2530.3 2720.3 2953.8 3197.6
3407.5 3558.7 3627.7 3615.4 3533.2 3389.5 3176.8 2881 2546.4 2205.2
1915 1689.1 1499.1 1304.4 1103.1 926.3 780.7 660.7 553.9 460.3
378.1 304.4 232.5 150.3 89.8 27.4 0
2037.9 2082.3 2156 2242 2345 2471.7 2644.7 2870.6 3113.5 3308.2
3420.7 3442.4 3388.5 3274.2 3105.9 2859.2 2559.6 2250.5 1988.7 1804.4
1689.1 1592.7 1468.8 1324.2 1143.7 1003.8 888.5 771.3 668.3 579.4
495.3 404.5 315.7 225.9 138.9 48.2 0
2037.9 2095.5 2183.4 2281.7 2396.1 2537.9 2728.8 2968.9 3192.9 3319.5
3333.7 3255.3 3131.5 2977.4 2774.2 2521.8 2245.8 2003.8 1861.1 1770.4
1643.7 1518.9 1357.3 1215.5 1178.7 1099.3 991.5 884.7 783.6 683.4
584.1 493.4 395.1 298.7 196.6 70.9 0
2037.9 2104 2203.3 2315.7 2445.2 2598.4 2795.9 3018 3206.1 3262.8
3195.7 3059.6 2913.1 2748.6 2552 2319.5 2084.2 1932 1878.1 1774.1
1630.5 1435.8 1257.1 1226.9 1177.7 1098.3 999.1 895.1 794 695.7
598.3 509.5 411.2 319.5 207 87 0
2037.9 2112.5 2219.3 2343.2 2484 2646.6 2849.8 3073.8 3209.9 3183.4
3045.4 2878.1 2730.7 2588 2412.2 2204.2 2019 1963.2 1901.7 1769.4
1565.3 1313.8 1243.9 1203.2 1171.1 1092.7 1000 902.7 800.6 699.4
604.9 491.5 373.4 277.9 171.1 69 0
2037.9 2118.2 2224.1 2353.6 2500.1 2668.3 2876.2 3099.3 3212.7 3146.6
2976.4 2805.4 2654.1 2507.6 2347.9 2174.9 2025.6 1989.6 1904.6 1749.6
1501 1294 1226.9 1176.8 1149.4 1080.4 999.1 904.6 808.1 713.6
621.9 501 371.5 276.9 138 58.6 0
2037.9 2114.4 2226 2354.5 2501 2668.3 2874.4 3098.4 3220.3 3157
2986.8 2813.9 2662.6 2518 2362.1 2195.7 2048.3 2014.2 1923.5 1764.7
1509.5 1300.6 1229.7 1172.1 1141.8 1075.6 999.1 906.4 811.9 719.3
623.8 493.4 367.7 263.7 136.1 53.9 0
